1G RJ45 Data Outlet, Cat 5e, Keystone on Shuttered Wallplate, White,Blister pack
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
1G RJ45 Data Outlet, Cat 5e, Keystone on Shuttered Wallplate, White,Blister pack
Incl. Tax
Incl. Tax
Description
Product Details
Activity | HDCWD |
---|---|
Product or Component Type | data socket |
Material | polycarbonate: grid plate, polycarbonate: surround |
Communication Network Category | 5e |
Cover Frame Colour Tint | white |
Number Of Gangs | 1 gang |
Wiring Device Mounting | surface,flush |
Range | Pieno |
Depth | 38.8 mm |
Height | 87 mm |
Range of Product | Pieno |
width | 87 mm |
Device Application | communication |