
1G RJ45 Data Outlet, Cat 5e, Keystone on Shuttered Wallplate, Lavendar Silver
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
1G RJ45 Data Outlet, Cat 5e, Keystone on Shuttered Wallplate, Lavendar Silver
Incl. Tax
Incl. Tax
Description
1G RJ45 Data Outlet, Cat 5e, Keystone on Shuttered Wallplate, Lavendar Silver
Product Details
Product Or Component Type | data socket |
---|---|
Communication Network Category | 5e |
Cover Frame Colour Tint | lavender silver |
Number Of Gangs | 1 gang |
Wiring Device Mounting | flush surface |
Material | polycarbonate: surround polycarbonate: grid plate |
Ambient air temperature for operation | -5-40 °C |
Range | Pieno |
Connections - Terminals | RJ45 connector |
Depth | 38.8 mm |
Height | 87 mm |
Standards | IEC 60670 GB 17466 |
width | 87 mm |
Device Application | communication |
Relative humidity | 0-95 % |
Brand | Schneider Electric |