
16AX 3Gang switched with Neon with DND
Description
16AX 3Gang switched with Neon with DND,PCU,PW symbol White
Product Details
Device Mounting | flush surface |
---|---|
Product Or Component Type | switch |
Cover Frame Colour Tint | white |
Switch Application | control switch |
Switch Function | switch |
Wiring Device Mounting | flush surface |
Material | polycarbonate: surround polycarbonate: grid plate |
Ambient air temperature for operation | -5-40 °C |
Load Type | fluorescent resistive |
Range | Pieno |
Connections - Terminals | by screw |
Height | 76.5 mm |
Range of Product | 16 AX at 250 V AC 50 Hz |
Standards | BS EN 60669-1 SS 227-1 MS IEC 60669-1 IEC 60669-1 GB 16915.1 |
width | 25.3 mm |
Relative humidity | 0-95 % |
Local Signalling | please wait, neon (orange) please clean up, neon (green) privacy, neon (red) |
Brand | Schneider Electric |