Schneider Electric 16AX 3Gang switched with Neon with DND
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric 16AX 3Gang switched with Neon with DND
Incl. Tax
Incl. Tax
Description
16AX 3Gang switched with Neon with DND,PCU,PW symbol LavenderSilver
Product Details
Device Mounting | flush surface |
---|---|
Product Or Component Type | switch |
Cover Frame Colour Tint | lavender silver |
Switch Application | control switch |
Switch Function | switch |
Wiring Device Mounting | flush surface |
Material | polycarbonate: surround polycarbonate: grid plate |
Ambient air temperature for operation | -5-40 °C |
Load Type | fluorescent resistive |
Range | Pieno |
Connections - Terminals | by screw |
Height | 76.5 mm |
Range of Product | 16 AX at 250 V AC 50 Hz |
Standards | IEC 60669-1 MS IEC 60669-1 SS 227-1 GB 16915.1 BS EN 60669-1 |
width | 25.3 mm |
Relative humidity | 0-95 % |
Local Signalling | please wait, neon (orange) please clean up, neon (green) privacy, neon (red) |
Brand | Schneider Electric |