
calcActive())">
13A 3 Pin Switched Socket Outlet with White LED
E3015D_EWWW
Rp 364.524
Rp 275.265
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

E3015D_EWWW
13A 3 Pin Switched Socket Outlet with White LED
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
13A 3 Pin Switched Socket Outlet with White LED
Rp 364.524
Rp 275.265
Description
13A 3 Pin Switched Socket Outlet with White LED, White
Product Details
Product Or Component Type | power socket-outlet |
---|---|
Bulb Type | LED, blue |
Colour Tint | white |
Outlet Standard | BS 1363 MS 589 |
Outlet Poles Configuration | 3P with shutters |
Switch Function | 2-pole |
Wiring Device Mounting | flush surface |
Material | brass: contact copper with silver onlay: bridge nylon: shutter polycarbonate: plastic part steel with brass plating: screws steel with brass plating: terminals |
Ambient air temperature for operation | 0-40 °C |
Load Type | resistive |
Range | Neo C-Metro |
Connections - Terminals | pillar terminals |
Depth | 17 mm |
Height | 87 mm |
Range of Product | 13 A at 250 V AC 50/60 Hz |
Standards | SS 145 MS 589 BS 1363 |
width | 87 mm |
Relative humidity | 0-95 % |
Environmental Characteristic | indoor use |
Brand | Schneider Electric |
Height S | 1.7 |
Length | 8.7 |
Width | 8.7 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review