
13A 250V 1 Gang Switched Socket with Neon
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
13A 250V 1 Gang Switched Socket with Neon
Incl. Tax
Incl. Tax
Description
13A 250V 1 Gang Switched Socket with Neon, Lavendar Silver
Product Details
Product Or Component Type | power socket-outlet |
---|---|
Cover Frame Colour Tint | lavender silver |
Number Of Gangs | 1 gang |
Switch Function | switch |
Wiring Device Mounting | flush surface |
Material | polycarbonate: surround polycarbonate: grid plate |
Ambient air temperature for operation | -5-40 °C |
Load Type | resistive |
Clamping Connection Capacity | 2 x 4 mm² for stranded cable(s) 3 x 2.5 mm² for solid cable(s) |
Range | Pieno |
Depth | 26.6 mm |
Height | 87 mm |
Range of Product | 13 A at 250 V AC 50...60 Hz |
Standards | MS 589-2 SS 145-2 BS 1363-2 |
width | 87 mm |
Relative humidity | 0-95 % |
Brand | Schneider Electric |