Schneider Electric 13A 1 Gang Switched Socket with Neon
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric 13A 1 Gang Switched Socket with Neon
Incl. Tax
Incl. Tax
Description
13A 1 Gang Switched Socket with Neon, Silver Bronze
Product Details
Device Mounting | surface flush |
---|---|
Product Or Component Type | power socket-outlet |
Cover Frame Colour Tint | silver bronze |
Number Of Gangs | 1 gang |
Cover Plate Colour Tint | bronze |
Switch Function | 1-pole |
Material | brass contact phosphor contact polycarbonate base polycarbonate grid plate polycarbonate surround |
Ambient air temperature for operation | -5-40 °C |
Load Type | resistive |
Range | ZENcelo |
Connections - Terminals | folded terminal |
Depth | 8 mm |
Height | 87 mm |
Range of Product | 13 A at 250 V AC 50 Hz |
Standards | SS 145 MS 589 BS 1363-2 BS 1363-2 MS 589 SS 145 |
width | 87 mm |
Relative humidity | 0-95 % |
Environmental Characteristic | UV resistant indoor use |
Operating altitude | 2000 m |
Local Signalling | indicator light, neon (amber) |
Brand | Schneider Electric |