
calcActive())">
115V/240V 20VA Universal shaver unit
E82T727V_WE_G1
Rp 886.335
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
E82T727V_WE_G1
115V/240V 20VA Universal shaver unit
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
115V/240V 20VA Universal shaver unit
Rp 886.335
Description
115V/240V 20VA Universal shaver unit,Vertical,White
Product Details
Output Voltage | 115 V AC 50 Hz |
---|---|
Product Or Component Type | universal shaver |
Input Voltage | 240 V AC 50 Hz |
Cover Frame Colour Tint | white |
Installation Direction | vertical |
Transformer Rated Power In VA | 20 VA |
Material | polycarbonate: surround polycarbonate: grid plate |
Ambient air temperature for operation | -5-40 °C |
Load Type | non-polarised polarised |
Range | Pieno |
Depth | 49.7 mm |
Height | 87 mm |
Standards | IEC 61558-2-5 |
width | 147 mm |
Device Application | power supply |
Relative humidity | 0-95 % |
Brand | Schneider Electric |
Height S | 5 |
Length | 8.7 |
Width | 14.7 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review