![Schneider Electric 115V/240V 20VA Universal shaver unit main product photo](https://eshop-id.se.com/media/catalog/product/cache/c51cfa64ba33d54376f8bde3b6502114/e/8/e82t727h_ls_g1.jpg)
Schneider Electric 115V/240V 20VA Universal shaver unit
Incl. Tax
Incl. Tax
All Sellers
![115V/240V 20VA Universal shaver unit](https://eshop-id.se.com/media/catalog/product/e/8/e82t727h_ls_g1.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric 115V/240V 20VA Universal shaver unit
Incl. Tax
Incl. Tax
Description
115V/240V 20VA Universal shaver unit,Horizontal,LavenderSilver
Product Details
Output Voltage | 115 V AC 50 Hz |
---|---|
Product Or Component Type | universal shaver |
Input Voltage | 240 V AC 50 Hz |
Cover Frame Colour Tint | lavender silver |
Installation Direction | horizontal |
Transformer Rated Power In VA | 20 VA |
Material | polycarbonate: surround polycarbonate: grid plate |
Ambient air temperature for operation | -5-40 °C |
Load Type | non-polarised polarised |
Range | Pieno |
Depth | 49.7 mm |
Height | 147 mm |
Standards | IEC 61558-2-5 |
width | 87 mm |
Device Application | power supply |
Relative humidity | 0-95 % |
Brand | Schneider Electric |