
1 Gang TV Socket Outlet
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
1 Gang TV Socket Outlet
Incl. Tax
Incl. Tax
Description
1 Gang TV Socket Outlet, Grey Silver
Product Details
Product Or Component Type | TV socket |
---|---|
Bandwidth | 5-862 MHz TV |
Colour Tint | grey silver |
Socket number | 1 |
Maximum Insertion Loss | 1 dB |
Wiring Device Mounting | surface flush |
Material | brass: metal parts polycarbonate: plastic part steel: metal parts |
Ambient air temperature for operation | 0-40 °C |
Connections - Terminals | saddle terminal pillar terminal without pressure plate |
Depth | 27.5 mm |
Height | 87 mm |
Standards | BS 3041 |
width | 87 mm |
Relative humidity | 0-95 % |
Environmental Characteristic | indoor use |
Brand | Schneider Electric |