
calcActive())">
1 Gang TV Socket, 75 ohm, Through-Connection, White, Blister packaging
E8231TV_WE_G1_B
Rp 154.845
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

E8231TV_WE_G1_B
1 Gang TV Socket, 75 ohm, Through-Connection, White, Blister packaging
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
1 Gang TV Socket, 75 ohm, Through-Connection, White, Blister packaging
Rp 154.845
Description
1 Gang TV Socket, 75 ohm, Through-Connection, White, Blister packaging
Product Details
Product or Component Type | TV/FM/SAT socket |
---|---|
Material | polycarbonate: grid plate, polycarbonate: surround |
Bandwidth | 5-860 Hz TV |
Cover Frame Colour Tint | white |
Number Of Gangs | 1 gang |
TV Socket Type | TV |
Average Impedance | 75 Ohm |
Wiring Device Mounting | surface,flush |
Range | Pieno |
Depth | 27 mm |
Height | 87 mm |
Range of Product | Pieno |
width | 87 mm |
Device Application | media device support |
Height | 0.1 |
Length | 0.1 |
Width | 0.1 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account