
1 Gang TV Socket, 75 ohm, Through-Connection, Lavendar Silver
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
1 Gang TV Socket, 75 ohm, Through-Connection, Lavendar Silver
Incl. Tax
Incl. Tax
Description
1 Gang TV Socket, 75 ohm, Through-Connection, Lavendar Silver
Product Details
Product Or Component Type | TV/FM/SAT socket |
---|---|
Bandwidth | 5-860 Hz TV |
Cover Frame Colour Tint | lavender silver |
Number Of Gangs | 1 gang |
TV Socket Type | TV |
Average Impedance | 75 Ohm |
Wiring Device Mounting | surface flush |
Material | polycarbonate: surround polycarbonate: grid plate |
Ambient air temperature for operation | -5-40 °C |
Range | Pieno |
Connections - Terminals | IEC connection clamp terminal |
Depth | 27 mm |
Height | 87 mm |
Standards | IEC 60670 GB 17466 |
width | 87 mm |
Device Application | media device support |
Relative humidity | 0-95 % |
Brand | Schneider Electric |