
1 Gang Telephone Socket on Shuttered Wallplate
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
1 Gang Telephone Socket on Shuttered Wallplate
Incl. Tax
Incl. Tax
Description
1 Gang Telephone Socket on Shuttered Wallplate, Sliver Bronze
Product Details
Device Mounting | surface flush |
---|---|
Product Or Component Type | telephone socket |
Contact Resistance | 1 µOhm |
Colour Tint | silver bronze |
Number Of Gangs | 1 gang |
Socket Additional Information | shuttered |
Minimum Return Loss | 23 dB |
Range | ZENcelo |
Depth | 36 mm |
Height | 87 mm |
Range of Product | 1.5 A |
width | 87 mm |
Relative humidity | 0-95 % |
Environmental Characteristic | no UV resistant |
Brand | Schneider Electric |