Schneider Electric 1 Gang Telephone Socket

E8231RJS4_LS_G1
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

1 Gang Telephone Socket, Keystone on Shuttered Wallplate, Lavendar Silver

Product Details

Weight (in Kg) 0.105
Product Or Component Type telephone socket
Cover Frame Colour Tint lavender silver
Number Of Gangs 1 gang
Wiring Device Mounting flush surface
Material polycarbonate: surround
polycarbonate: grid plate
Ambient air temperature for operation -5-40 °C
Range Pieno
Depth 30.6 mm
Height 87 mm
Standards GB 17466 IEC 60670
width 87 mm
Device Application communication
Relative humidity 0-95 %
Brand Schneider Electric

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Schneider Electric 1 Gang Telephone Socket
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.