calcPageSize())"
/>
calcActive())">
1 Gang RJ45 8 Pin Data Outlet
E3031RJ5E_WW
Rp 191.259
Rp 127.476
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
E3031RJ5E_WW
1 Gang RJ45 8 Pin Data Outlet
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
1 Gang RJ45 8 Pin Data Outlet
Rp 191.259
Rp 127.476
Description
1 Gang RJ45 8 Pin Data Outlet, White
Product Details
| Device Mounting | surface flush |
|---|---|
| Product Or Component Type | data socket |
| Contact Resistance | 1000 µOhm |
| Contacts Material | contact: phosphor bronze with gold plating IDC contact: phosphor bronze with nickel plating |
| Colour Tint | white |
| Data Socket Type | RJ45 - 8 contacts - category 5e |
| Number Of Gangs | 1 gang |
| Socket number | 1 |
| Awg Gauge | AWG 26...AWG 22 (4 twisted pair cables) |
| Material | polycarbonate: plastic part |
| Minimum Return Loss | 23 dB |
| Ambient air temperature for operation | 0-40 °C |
| Depth | 36 mm |
| Height | 87 mm |
| Range of Product | 1.5 A |
| Standards | EIA/TIA 568 FCC part 68 ISO/IEC 11801 YD/T 577-92 |
| width | 87 mm |
| Relative humidity | 0-95 % |
| Environmental Characteristic | indoor use |
| Dielectric Strength | 1000 V for 60 s at 60 Hz |
| Brand | Schneider Electric |
| Height | 3.6 |
| Length | 8.7 |
| Width | 8.7 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account