
1 Gang RJ45 8 Pin Data Outlet
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
1 Gang RJ45 8 Pin Data Outlet
Incl. Tax
Incl. Tax
Description
1 Gang RJ45 8 Pin Data Outlet, Grey Silver
Product Details
Device Mounting | flush surface |
---|---|
Product Or Component Type | data socket |
Contact Resistance | 1000 µOhm |
Contacts Material | contact: phosphor bronze with gold plating IDC contact: phosphor bronze with nickel plating |
Colour Tint | grey silver |
Data Socket Type | RJ45 - 8 contacts - category 5e |
Number Of Gangs | 1 gang |
Socket number | 1 |
Awg Gauge | AWG 26...AWG 22 (4 twisted pair cables) |
Material | polycarbonate: plastic part |
Minimum Return Loss | 23 dB |
Ambient air temperature for operation | 0-40 °C |
Depth | 36 mm |
Height | 87 mm |
Range of Product | 1.5 A |
Standards | EIA/TIA 568 FCC part 68 ISO/IEC 11801 YD/T 577-92 |
width | 87 mm |
Relative humidity | 0-95 % |
Environmental Characteristic | indoor use |
Dielectric Strength | 1000 V for 60 s at 60 Hz |
Brand | Schneider Electric |