Schneider Electric 1 Gang RJ11 4 Pin Telephone Outlet
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric 1 Gang RJ11 4 Pin Telephone Outlet
Incl. Tax
Incl. Tax
Description
1 Gang RJ11 4 Pin Telephone Outlet, Grey Silver
Product Details
Product Or Component Type | telephone socket |
---|---|
Contact Resistance | 1000000 µOhm |
Contacts Material | contact: phosphor bronze IDC contact: phosphor bronze with tin plating |
Colour Tint | grey silver |
Number Of Gangs | 1 gang |
Socket number | 1 |
Telephone Socket Type | RJ11 (4 contacts) - category 3 |
Awg Gauge | AWG 26...AWG 24 (2 twisted pair cables) |
Wiring Device Mounting | flush surface |
Material | PBT 15 % FG: insert PC: housing polycarbonate: plastic part |
Ambient air temperature for operation | 0-40 °C |
Depth | 36 mm |
Height | 87 mm |
Range of Product | 1.5 A at 125 Vrms AC |
Standards | BS 5733 GB 17466 |
width | 87 mm |
Relative humidity | 0-95 % |
Environmental Characteristic | indoor use |
Dielectric Strength | 750 V for 60 s at 60 Hz |
Brand | Schneider Electric |