
1 Gang Full-Flat Switch with Illuminated "Do Not Disturb" Symbol
Description
1 Gang Full-Flat Switch with Illuminated "Do Not Disturb" Symbol, Silver Bronze
Product Details
Device Mounting | surface flush |
---|---|
Product Or Component Type | switch |
Colour Tint | silver bronze |
Cover Frame Colour Tint | silver bronze |
Number Of Gangs | 1 gang |
Material | polycarbonate + GF 20 %: grid plate polycarbonate: base polycarbonate: cover polycarbonate: surround |
Ambient air temperature for operation | -5-35 °C |
Load Type | incandescent lamp fluorescent lamp inductive |
Range | ZENcelo |
Connections - Terminals | brass rod terminals |
Depth | 1.8 mm |
Height | 50.7 mm |
Range of Product | 16 AX at 250 V AC 50/60 Hz |
Standards | BS EN 60669-1 IEC 60669-1 GB 16915.1 SS 227-1 MS IEC 60669-1 |
width | 43.9 mm |
Relative humidity | 0-95 % |
Environmental Characteristic | no UV resistant |
Operating altitude | 2000 m |
Local Signalling | do not disturb: indicator light, neon (amber) please clean up: indicator light, neon (green) |
Brand | Schneider Electric |