1 Gang Category 6 Data Outlet with Shutter, White

KB31RJ6_WE
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This Vivace one gang data socket applies RJ45 Cat6 UTP connector It has shutter on the coverplate to prevent dust ingress and foreign object insertion Connector PIN designations follow TIA/EIA 568 standard The socket comes in wine gold color

Product Details

Weight (in Kg) 0.0837
Device Mounting flush
Product Or Component Type data socket with shutter
Fixing Center 60.3 mm
Embedding Depth 35 mm
Communication Network Category 6
Cover Frame Colour Tint white
Number Of Gangs 1 gang
Projecting Depth 8 mm
Material polycarbonate: grid plate
polycarbonate: surround
polycarbonate: base
Ambient air temperature for operation -5-40 °C
Range Vivace
Device Presentation complete mechanism
Fixing Mode by screw M3.5
Height 86 mm
Standards FCC
width 86 mm
Device Application communication
Relative humidity 0-95 %
Device short name KB31
Mounting support wall mounted
Tightening Torque 0.4 N.m
Environmental Characteristic indoor use
Brand Schneider Electric

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: 1 Gang Category 6 Data Outlet with Shutter, White
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.