calcPageSize())"
/>
calcActive())">
1 Gang Blank Plate, Silver Bronze
E8430X_SZ
Rp 0
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
E8430X_SZ
1 Gang Blank Plate, Silver Bronze
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
1 Gang Blank Plate, Silver Bronze
Product Details
| Product Or Component Type | blank plate |
|---|---|
| Embedding Depth | 6.2 mm |
| Number Of Gangs | 1 gang |
| Material | polycarbonate: plastic part |
| Ambient air temperature for operation | -5-40 °C |
| Depth | 14.7 mm |
| Height | 87 mm |
| width | 87 mm |
| Relative humidity | 0-95 % |
| Environmental Characteristic | no UV resistant |
| Brand | Schneider Electric |
| Height | 1.3 |
| Length | 8.72 |
| Width | 8.72 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account