Schneider Electric 1 Gang Blank Plate

E8430X_WE
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

1 Gang Blank Plate, White

Product Details

Device Mounting flush surface
Product Or Component Type blank plate
Embedding Depth 6.2 mm
Colour Tint white
Number Of Gangs 1 gang
Material polycarbonate: plastic part
Ambient air temperature for operation -5-40 °C
Range ZENcelo
Depth 14.7 mm
Height 87 mm
width 87 mm
Relative humidity 0-95 %
Environmental Characteristic no UV resistant
Brand Schneider Electric

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Schneider Electric 1 Gang Blank Plate
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.