calcPageSize())"
/>
calcActive())">
1 Gang Blank Plate
E3030X_WW
Rp 93.007
Rp 61.990
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
E3030X_WW
1 Gang Blank Plate
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
1 Gang Blank Plate
Rp 93.007
Rp 61.990
Description
1 Gang Blank Plate, White
Product Details
| Weight (in Kg) | 0.498 |
|---|---|
| Product Or Component Type | blank plate |
| Colour Tint | white |
| Number Of Gangs | 1 gang |
| Brand | Schneider Electric |
| Height | 3.6 |
| Length | 8.7 |
| Width | 8.7 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account