
1 Gang 350VA, 50Hz Full-Flat Universal Dimmer with LED, Sliver Bronze
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
1 Gang 350VA, 50Hz Full-Flat Universal Dimmer with LED, Sliver Bronze
Incl. Tax
Incl. Tax
Description
1 Gang 350VA, 50Hz Full-Flat Universal Dimmer with LED, Sliver Bronze
Product Details
Product Or Component Type | dimmer |
---|---|
[ue] Rated Operational Voltage | 220...240 V AC 50 Hz |
Additional Information | with memory push |
Embedding Depth | 6 mm |
Maximum Ambient Air Temperature For Operation | 40 °C |
Cover Frame Colour Tint | silver bronze |
Number Of Gangs | 1 gang |
Wiring Device Mounting | surface flush |
Material | brass: metal parts polycarbonate: plastic part steel: metal parts |
Load Type | LV halogen incandescent lamp |
Clamping Connection Capacity | 2 x 4 mm² for solid cable(s) 2 x 4 mm² for stranded cable(s) 3 x 2.5 mm² for solid cable(s) 3 x 2.5 mm² for stranded cable(s) |
Depth | 35 mm |
Height | 87 mm |
Standards | IEC 60669-2-1 |
width | 87 mm |
Relative humidity | 10-95 % |
Ambient air temperature for storage | 0-60 °C |
Local Signalling | on: indicator light, LED (amber) off: indicator light, LED (blue) |
Rated Operational Power In VA | 350 VA |
Brand | Schneider Electric |