
calcActive())">
AvatarOn Extend 13A 6 Gang Individual Switched Extension Socket with LED and 2 Gang USB Charger Socket (with 3M Cable) White
TSH36U_3_WE_C5
HK$278.00
To View the best prices please Sign in / Register.
Loading...
All Sellers

TSH36U_3_WE_C5
AvatarOn Extend 13A 6 Gang Individual Switched Extension Socket with LED and 2 Gang USB Charger Socket (with 3M Cable) White
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
AvatarOn Extend 13A 6 Gang Individual Switched Extension Socket with LED and 2 Gang USB Charger Socket (with 3M Cable) White
HK$278.00
Product Details
Activity | HDSPE |
---|---|
Color | White |
Part Number | TSH36U_3_WE_C5 |
Core Product Type | Socket with USB |
Colour | White |
Range Name | AvatarOn Extend |
Number Of Gang | 6 gangs |
Current Rating | 13 A |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review