AvatarOn Extend 13A 6 Gang Individual Switched Extension Socket with LED and 2 Gang USB Charger Socket (with 3M Cable) Metal Golden Hairline
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
AvatarOn Extend 13A 6 Gang Individual Switched Extension Socket with LED and 2 Gang USB Charger Socket (with 3M Cable) Metal Golden Hairline
Product Details
Activity | HDSPE |
---|---|
Color | Golden Hairline |
Part Number | TSH36U_3_GH_C5 |
Core Product Type | Socket with USB |
Colour | Golden Hairline |
Range Name | AvatarOn Extend |
Number Of Gang | 6 gangs |
Current Rating | 13 A |