calcPageSize())"
/>
calcActive())">
AvatarOn Extend 13A 3 Gang Individual Switched Extension Socket with LED (with 3M Cable) White
TSH33_3_WE_C5
HK$138.00
To View the best prices please Sign in / Register.
Loading...
All Sellers
TSH33_3_WE_C5
AvatarOn Extend 13A 3 Gang Individual Switched Extension Socket with LED (with 3M Cable) White
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
AvatarOn Extend 13A 3 Gang Individual Switched Extension Socket with LED (with 3M Cable) White
HK$138.00
Product Details
| Activity | HDSPE |
|---|---|
| Color | White |
| Part Number | TSH33_3_WE_C5 |
| Core Product Type | Only Socket |
| Colour | White |
| Range Name | AvatarOn Extend |
| Number Of Gang | 3 gangs |
| Current Rating | 13 A |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account