
calcActive())">
TeSys GC Modular contactor- TeSys GC- AC-7a- 40A- 3NO- 220 to 240VAC 50Hz coil
GC4030M5
HK$480.00
To View the best prices please Sign in / Register.
Loading...
All Sellers

GC4030M5
TeSys GC Modular contactor- TeSys GC- AC-7a- 40A- 3NO- 220 to 240VAC 50Hz coil
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
TeSys GC Modular contactor- TeSys GC- AC-7a- 40A- 3NO- 220 to 240VAC 50Hz coil
HK$480.00
Description
Modular contactor- TeSys GC- AC-7a- 40A- 3NO- 220 to 240VAC 50Hz coil
Product Details
Part Number | GC4030M5 |
---|---|
Core Product Type | TeSys GC, GY, GF |
Range Name | Contactors and Reversing Contactors |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review