
calcActive())">
TeSys Deca Overload Relays Thermal overload relay-TeSys Deca-23-32A-1NO+1NC-class 10A-screw clamp
LRD32
HK$349.00
To View the best prices please Sign in / Register.
Loading...
All Sellers

LRD32
TeSys Deca Overload Relays Thermal overload relay-TeSys Deca-23-32A-1NO+1NC-class 10A-screw clamp
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
TeSys Deca Overload Relays Thermal overload relay-TeSys Deca-23-32A-1NO+1NC-class 10A-screw clamp
HK$349.00
Description
Thermal overload relay-TeSys Deca-23-32A-1NO+1NC-class 10A-screw clamp
Product Details
Part Number | LRD32 |
---|---|
Core Product Type | TeSys Deca Overload Relays |
Range Name | Thermal Overload Relays |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review