
calcActive())">
TeSys Deca Contactor Contactor- TeSys Deca- 3P(3NO)- AC-3/AC-3e- <=440V- 32A- 220V AC 50/60Hz coil- screw clamp terminals
LC1D32M7
HK$568.00
To View the best prices please Sign in / Register.
Loading...
All Sellers

LC1D32M7
TeSys Deca Contactor Contactor- TeSys Deca- 3P(3NO)- AC-3/AC-3e- <=440V- 32A- 220V AC 50/60Hz coil- screw clamp terminals
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
TeSys Deca Contactor Contactor- TeSys Deca- 3P(3NO)- AC-3/AC-3e- <=440V- 32A- 220V AC 50/60Hz coil- screw clamp terminals
HK$568.00
Description
Contactor- TeSys Deca- 3P(3NO)- AC-3/AC-3e- <=440V- 32A- 220V AC 50/60Hz coil- screw clamp terminals
Product Details
Part Number | LC1D32M7 |
---|---|
Core Product Type | TeSys Deca Contactor |
Range Name | Contactors and Reversing Contactors |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review