Chat with us

S51 Series Smart Door Lock Glossy Black

S51_DG_C1_K
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Frequently Bought Together

Pieno 25A 250V 1 Gang Connection Unit Matt Black
E8231TB_MB_C5

In stock

Vivace
KB31DR45N_WE

In stock

Pieno
E82426_15_LS_C5

Out of stock

AvatarON
E83T25_WE_C5

In stock

Description

Schneider Electric S51 Smart Door Lock

The Schneider Electric S51 Series Smart Door Lock is minimalist and stylish. A Swedish FPC fingerprint sensor on the zinc alloy handle increases the speed and reliability of unlocking. Fingerprint authentication and door opening can be done simultaneously. The aesthetically designed lock is the perfect choice for a secure and quality family life.

Installation Services

Basic installation include standard wooden door with thickness 38-90mm.

Scopes of standard installation service do not include installing onto non-wooden surface; or wooden surface with other substances (e.g. glass, aluminum, metal, etc.)

Under normal circumstance, on-site installation will be arranged within 2 weeks upon request. With extreme climate condition, the installation arrangement may be prolonged and re-scheduled

  1. Remote Area Surcharges : (a) Tung Chung, Sunny Bay, Park Island, Ma Wan $200 ; (b) Discovery Bay, Peng Chau, Cheung Chau, Lamma Island, Pui O, Chok Ko Wan, Shatoujiao Port of Entry (enterred) $300 ; (c) Tai O, Mui Wo, Ngong Ping, Sea Ranch $400
  2. For any re-arranging schedule of the confirmed appointment, surcharge HK$200 is required
  3. Double Door Installation : surcharge HK$200 (new) or HK$300 (old) is required for additional accessories
  4. For buildings without lift or the premises only access through staircases, there is surcharge HK$50 per floor from the third floor (3/F) and onwards.

For wooden door with thickness beyond 90mm, it is subject to further quotation. Please contact our customer service hotline with providing the actual entrance door photos.

Installation Arrangement - please download and complete the Download the attached PDF file and email to HK.online.shop@se.com.

Warranty
Warranty Period : 2 Years from the date of delivery
Warranty Provided By : Schneider Electric (HK) Limited

Service Centre Details :

Address : Schneider Electric (HK) Limited
Email : customercare.hk@se.com
Contact : 3580 7188
Remark : Please email us any warranty issue together with your sales invoice, delivery note and product photos. All delivery charges and cost of return (of defect item) will be borne by customers.

Product Details

Activity HDCWD
Part Number S51_DG_C1_K
Core Product Type Door-Lock
Colour Glossy Black
Range Name S51

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: S51 Series Smart Door Lock Glossy Black
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.