
calcActive())">
UNICA X 13A 250V~ 2 Gang Switched socket w LED, Dark Grey
NUXT25N_DG
HK$465.00
To View the best prices please Sign in / Register.
Loading...
All Sellers

NUXT25N_DG
UNICA X 13A 250V~ 2 Gang Switched socket w LED, Dark Grey
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
UNICA X 13A 250V~ 2 Gang Switched socket w LED, Dark Grey
HK$465.00
Description




Product Details
Color | Dark Grey |
---|---|
Number Of Gang | 2 gangs |
Core Product Type | Socket |
Colour | Dark Grey |
Current Rating | 13 A |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review