UNICA X 13A 250V~ 2 Gang Double Pole Switched socket w LED, Antique Brass
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
UNICA X 13A 250V~ 2 Gang Double Pole Switched socket w LED, Antique Brass
Description
Product Details
Color | Antique Brass |
---|---|
Core Product Type | Double-Pole |
Colour | Antique Brass |
Number Of Gang | 2 gangs |
Number Of Switches | 2 |
Number Of Poles | 2 |
Current Rating | 13 A |