
UNICA X 13A 250V~ 2 Gang Switched Socket, Painted White
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
UNICA X 13A 250V~ 2 Gang Switched Socket, Painted White
Description




Product Details
Color | Painted White |
---|---|
Number Of Gang | 2 gangs |
Core Product Type | Socket |
Colour | Painted White |
Current Rating | 13 A |