UNICA X 16AX 250V~ 4 Gang 2 Way Switch w LED, Stainless Steel
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
UNICA X 16AX 250V~ 4 Gang 2 Way Switch w LED, Stainless Steel
Description
Product Details
Color | Stainless Steel |
---|---|
Core Product Type | Switches |
Colour | Stainless Steel |
Number Of Gang | 4 gangs |
Number Of Switches | 4 |
Number Of Ways | 2-way |
Current Rating | 16 A |