
calcActive())">
UNICA X 16AX 250V~ 4 Gang 2 Way Switch w LED, Jet Black
NUX34_2N_JB
HK$660.00
To View the best prices please Sign in / Register.
Loading...
All Sellers

NUX34_2N_JB
UNICA X 16AX 250V~ 4 Gang 2 Way Switch w LED, Jet Black
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
UNICA X 16AX 250V~ 4 Gang 2 Way Switch w LED, Jet Black
HK$660.00
Description




Product Details
Color | Jet Black |
---|---|
Core Product Type | Switches |
Colour | Jet Black |
Number Of Gang | 4 gangs |
Number Of Switches | 4 |
Number Of Ways | 2-way |
Current Rating | 16 A |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review