calcPageSize())"
/>
calcActive())">
UNICA X 10A 250V~ 3 Gang Momentary Switch, Antique Brass
NUX33_PR_AB
HK$395.00
To View the best prices please Sign in / Register.
Loading...
All Sellers
NUX33_PR_AB
UNICA X 10A 250V~ 3 Gang Momentary Switch, Antique Brass
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
UNICA X 10A 250V~ 3 Gang Momentary Switch, Antique Brass
HK$395.00
Description




Product Details
| Color | Antique Brass |
|---|---|
| Core Product Type | Switches |
| Colour | Antique Brass |
| Number Of Gang | 3 gangs |
| Number Of Switches | 3 |
| Current Rating | 10 A |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account