![UNICA X 16AX 250V~ 3 Gang 2 Way Switch w LED, Jet Black main product photo](https://eshop-hk.se.com//media/catalog/product/cache/4e73cae76791505efe23dc58ac5aec9f/n/u/nux33_2n_jb_0001.png)
UNICA X 16AX 250V~ 3 Gang 2 Way Switch w LED, Jet Black
All Sellers
![UNICA X 16AX 250V~ 3 Gang 2 Way Switch w LED, Jet Black](https://eshop-hk.se.com//media/catalog/product/n/u/nux33_2n_jb_0001.png)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
UNICA X 16AX 250V~ 3 Gang 2 Way Switch w LED, Jet Black
Description
![](https://eshop-hk.se.com//media/wysiwyg/1Unica_Website_Banner_20240814_R02-02.jpg)
![](https://eshop-hk.se.com//media/wysiwyg/2Unica_Website_Banner_20240814_R02-03.jpg)
![](https://eshop-hk.se.com//media/wysiwyg/3Unica_Website_Banner_20240814_R02-04.jpg)
![](https://eshop-hk.se.com//media/wysiwyg/4Unica_Website_Banner_20240821-02.jpg)
Product Details
Color | Jet Black |
---|---|
Core Product Type | Switches |
Colour | Jet Black |
Number Of Gang | 3 gangs |
Number Of Switches | 3 |
Number Of Ways | 2-way |
Current Rating | 16 A |