
calcActive())">
UNICA X 16AX 250V~ 3 Gang 1 Way Switch, Painted White
NUX33_1_PW
HK$395.00
To View the best prices please Sign in / Register.
Loading...
All Sellers

NUX33_1_PW
UNICA X 16AX 250V~ 3 Gang 1 Way Switch, Painted White
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
UNICA X 16AX 250V~ 3 Gang 1 Way Switch, Painted White
HK$395.00
Description




Product Details
Color | Painted White |
---|---|
Core Product Type | Switches |
Colour | Painted White |
Number Of Gang | 3 gangs |
Number Of Switches | 3 |
Current Rating | 16 A |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account