
calcActive())">
UNICA X 2 Gang 2 Way 250W Universal Dimmer w rotary push On/Off Dark Grey
NUX32RUD250_DG
HK$0.00
To View the best prices please Sign in / Register.
Loading...
All Sellers

NUX32RUD250_DG
UNICA X 2 Gang 2 Way 250W Universal Dimmer w rotary push On/Off Dark Grey
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description




Product Details
Color | Dark Grey |
---|---|
Core Product Type | Dimmer |
Colour | Dark Grey |
Number Of Gang | 2 gangs |
Number Of Switches | 2 |
Number Of Ways | 2-way |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review