UNICA X 10A 250V~ 2 Gang Momentary Switch, Painted White
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
UNICA X 10A 250V~ 2 Gang Momentary Switch, Painted White
Description
Product Details
Color | Painted White |
---|---|
Core Product Type | Switches |
Colour | Painted White |
Number Of Gang | 2 gangs |
Number Of Switches | 2 |
Current Rating | 10 A |