
calcActive())">
UNICA X 16AX 250V~ 2 Gang 2 Way Switch w LED, Antique Brass
NUX32_2N_AB
HK$475.00
To View the best prices please Sign in / Register.
Loading...
All Sellers

NUX32_2N_AB
UNICA X 16AX 250V~ 2 Gang 2 Way Switch w LED, Antique Brass
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
UNICA X 16AX 250V~ 2 Gang 2 Way Switch w LED, Antique Brass
HK$475.00
Description




Product Details
Color | Antique Brass |
---|---|
Core Product Type | Switches |
Colour | Antique Brass |
Number Of Gang | 2 gangs |
Number Of Switches | 2 |
Number Of Ways | 2-way |
Current Rating | 16 A |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review