
calcActive())">
UNICA X 16AX 250V~ 2 Gang 2 Way Switch, Stainless Steel
NUX32_2_SS
HK$335.00
To View the best prices please Sign in / Register.
Loading...
All Sellers

NUX32_2_SS
UNICA X 16AX 250V~ 2 Gang 2 Way Switch, Stainless Steel
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
UNICA X 16AX 250V~ 2 Gang 2 Way Switch, Stainless Steel
HK$335.00
Description




Product Details
Color | Stainless Steel |
---|---|
Core Product Type | Switches |
Colour | Stainless Steel |
Number Of Gang | 2 gangs |
Number Of Switches | 2 |
Number Of Ways | 2-way |
Current Rating | 16 A |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account