
UNICA X 16AX 250V~ 2 Gang 1 Way Switch, Dark Grey
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
UNICA X 16AX 250V~ 2 Gang 1 Way Switch, Dark Grey
Description




Product Details
Color | Dark Grey |
---|---|
Core Product Type | Switches |
Colour | Dark Grey |
Number Of Gang | 2 gangs |
Number Of Switches | 2 |
Current Rating | 16 A |