
UNICA X 13A 250V~ 1 Gang Fused Connection Unit w flex outlet, Antique Brass
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
UNICA X 13A 250V~ 1 Gang Fused Connection Unit w flex outlet, Antique Brass
Description




Product Details
Color | Antique Brass |
---|---|
Core Product Type | Fused-Connection-Unit |
Colour | Antique Brass |
Number Of Gang | 1 gangs |
Number Of Switches | 1 |
Current Rating | 13 A |