UNICA X 13A 250V~ 1 Gang Double Pole Switched Fused Connection Unit w Flex Out, Dark Grey
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
UNICA X 13A 250V~ 1 Gang Double Pole Switched Fused Connection Unit w Flex Out, Dark Grey
Description
Product Details
Core Product Type | Fused-Connection-Unit |
---|---|
Colour | Dark Grey |
Number Of Gang | 1 gangs |
Number Of Switches | 1 |
Number Of Poles | 2 |
Current Rating | 13 A |