
calcActive())">
UNICA X 20A 250V~ 1 Gang Double Pole Switch w LED, Stainless Steel
NUX31D20N_SS
HK$325.00
To View the best prices please Sign in / Register.
Loading...
All Sellers

NUX31D20N_SS
UNICA X 20A 250V~ 1 Gang Double Pole Switch w LED, Stainless Steel
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
UNICA X 20A 250V~ 1 Gang Double Pole Switch w LED, Stainless Steel
HK$325.00
Description




Product Details
Color | Stainless Steel |
---|---|
Core Product Type | Double-Pole |
Colour | Stainless Steel |
Number Of Gang | 1 gangs |
Number Of Switches | 1 |
Number Of Poles | 2 |
Current Rating | 20 A |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account