
calcActive())">
UNICA X 16AX 250V~ 1 Gang Intermediate Switch, Painted White
NUX31_IM_PW
HK$325.00
To View the best prices please Sign in / Register.
Loading...
All Sellers

NUX31_IM_PW
UNICA X 16AX 250V~ 1 Gang Intermediate Switch, Painted White
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
UNICA X 16AX 250V~ 1 Gang Intermediate Switch, Painted White
HK$325.00
Description




Product Details
Color | Painted White |
---|---|
Core Product Type | Switches |
Colour | Painted White |
Number Of Gang | 1 gangs |
Number Of Switches | 1 |
Current Rating | 16 A |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review