UNICA X 10A 250V~ 1 Gang Bell Press, Dark Grey
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
UNICA X 10A 250V~ 1 Gang Bell Press, Dark Grey
Description
Product Details
Color | Dark Grey |
---|---|
Core Product Type | Bell-Press |
Colour | Dark Grey |
Number Of Gang | 1 gangs |
Number Of Switches | 1 |
Current Rating | 10 A |