
UNICA X 13A 250V~ 2 Gang Double Pole Switched Socket w USB A+C 21W, Stainless Steel
Description




Product Details
Color | Stainless Steel |
---|---|
Core Product Type | USB-Switched-Socket |
Colour | Stainless Steel |
Number Of Gang | 2 gangs |
Number Of Switches | 2 |
Number Of Poles | 2 |
Current Rating | 13 A |