UNICA X 13A 250V~ 1 Gang Switched socket w LED, Dark Grey
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
UNICA X 13A 250V~ 1 Gang Switched socket w LED, Dark Grey
Description
Product Details
Color | Dark Grey |
---|---|
Number Of Gang | 1 gangs |
Core Product Type | Socket |
Colour | Dark Grey |
Current Rating | 13 A |